IESNA:LM-63-2002
[TEST]P1055628
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]974
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
555.2 550.6 548.1 544.4 538.6 530.7 522 512 500.4 487.9
474.2 459.3 443.1 426.4 409 391.2 372.9 353.4 333.9 314.3
294 274.1 254.5 234.2 212.6 193.1 172.3 151.1 130 109.2
88 68.9 50.7 33.2 17.9 6.2 0
555.2 557.7 554.8 549.4 540.2 527.8 514.5 499.5 482.9 465.5
445.5 425.6 404.9 382.8 360.4 337.6 314.3 291.1 267.8 244.2
221.3 198.9 176.9 155.3 134.5 115 95.5 79.3 66.9 55.2
44 34 25.3 17.4 10.8 4.6 0
555.2 552.3 546.9 534.8 520.3 502.9 483.3 460.5 436.4 410.3
383.3 355.9 327.6 300.6 274.1 248.3 223.8 200.1 178.1 157.4
137.9 121.7 109.6 97.6 86.4 76.4 66.9 58.1 49.8 41.9
34.9 27.8 21.6 15.4 10 4.6 0
555.2 552.7 541.9 526.9 507.8 484.6 459.7 431.4 399.5 366.7
335.5 304.8 274.9 247.1 221.7 197.7 175.2 154.1 137.4 125.8
115 104.6 93.4 84.7 75.6 67.7 59.8 52.3 45.3 39
32.4 26.2 20.3 14.5 9.1 4.2 0
555.2 554.3 545.6 528.2 506.2 481.7 453.4 421.9 387.8 354.6
321.8 289.4 259.9 232.5 207.6 184.4 163.2 144.9 132.9 121.7
110.9 101.7 91.4 82.2 74.3 66.4 59 51.9 44.8 38.2
32 25.7 19.9 14.5 9.6 4.6 0
